Cover for stand-off mounting FT
Type DRL FAM 230 FT
Item no. 6051222
EAN 4012196179824



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for stand-off mounting. Not suitable for the vertical ladders SLM and SLS.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Spacers must ordered separately for every 3 m under article number 6065475 for cable trays and cable ladders as well as under article number 6065477 for wide span systems.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 230 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | 230x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,6241 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,6241 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 6,6241 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL FAM 230 FT
3000
230
1,5
6051222
DRL FAM 330 FT
3000
330
1,5
6051224
DRL FAM 430 FT
3000
430
1,5
6051226
DRL FAM 530 FT
3000
530
1,5
6051228
DRL FAM 630 FT
3000
630
1,5
6051230
Width
DRL FAM 230 FT
Item no.
6051222
Length
3000
Width
230
Plate thickness
1,5
DRL FAM 330 FT
Item no.
6051224
Length
3000
Width
330
Plate thickness
1,5
DRL FAM 430 FT
Item no.
6051226
Length
3000
Width
430
Plate thickness
1,5
DRL FAM 530 FT
Item no.
6051228
Length
3000
Width
530
Plate thickness
1,5
DRL FAM 630 FT
Item no.
6051230
Length
3000
Width
630
Plate thickness
1,5

