Cover for stand-off mounting A4
Type DRL FAM 230 A4
Item no. 6051210
EAN 4012196219698



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Lid for stand-off mounting. Not suitable for the vertical ladders SLM and SLS.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Spacers must be ordered separately for every 3 m under article number 6065475 for cable trays and cable ladders as well as under article number 6065477 for wide span systems.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 230 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | 230x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
17,332 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,332 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 17,332 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL FAM 230 A4
3000
230
1,5
6051210
DRL FAM 330 A4
3000
330
1,5
6051212
DRL FAM 430 A4
3000
430
1,5
6051214
DRL FAM 530 A4
3000
530
1,5
6051216
DRL FAM 630 A4
3000
630
1,5
6051218
Width
DRL FAM 230 A4
Item no.
6051210
Length
3000
Width
230
Plate thickness
1,5
DRL FAM 330 A4
Item no.
6051212
Length
3000
Width
330
Plate thickness
1,5
DRL FAM 430 A4
Item no.
6051214
Length
3000
Width
430
Plate thickness
1,5
DRL FAM 530 A4
Item no.
6051216
Length
3000
Width
530
Plate thickness
1,5
DRL FAM 630 A4
Item no.
6051218
Length
3000
Width
630
Plate thickness
1,5

