Cover for stand-off mounting A2
Type DRL FAM 330 A2
Item no. 6051194
EAN 4012196219636



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for stand-off mounting. Not suitable for the vertical ladders SLM and SLS.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Spacers must be ordered separately for every 3 m under article number 6065475 for cable trays and cable ladders as well as under article number 6065477 for wide span systems.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 330 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | 330x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
21,134 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 21,134 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 21,134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL FAM 230 A2
3000
230
1,5
6051192
DRL FAM 330 A2
3000
330
1,5
6051194
DRL FAM 430 A2
3000
430
1,5
6051196
DRL FAM 530 A2
3000
530
1,5
6051198
DRL FAM 630 A2
3000
630
1,5
6051200
Width
DRL FAM 230 A2
Item no.
6051192
Length
3000
Width
230
Plate thickness
1,5
DRL FAM 330 A2
Item no.
6051194
Length
3000
Width
330
Plate thickness
1,5
DRL FAM 430 A2
Item no.
6051196
Length
3000
Width
430
Plate thickness
1,5
DRL FAM 530 A2
Item no.
6051198
Length
3000
Width
530
Plate thickness
1,5
DRL FAM 630 A2
Item no.
6051200
Length
3000
Width
630
Plate thickness
1,5

