Cover for double accessory mounting box for WDK trunking, trunking height 170 mm
Type D2-2 170RW
Item no. 6194133
EAN 4012196628452



Item no. / Type
6194133 / D2-2 170RW
Length
300 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Cover section, double, for device installation in WDK trunking in conjunction with the device installation socket, type 2390.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 170 mm |
| Height | 14 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protection rating | IP30 |
| Protection rating IK code | IK04 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 170x300mm |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,388 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,388 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,388 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
D2-2 170RW
300
Pure white; RAL 9010
6194133
D2-2 170RW
Item no.
6194133
Length
300
Colour
Pure white; RAL 9010
