Cover, for device installation trunking Rapid 45-2
Type GK-OT45LGR
Item no. 6113012
EAN 4012196419104



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking cover for closing the Rapid 45-2 device installation trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 45 mm |
| Height | 19 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | yes |
| Protection rating | IP40 |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Version for | Smooth |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 45x2000 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
0,4451 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4451 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4451 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-OT45RW
2000
Pure white; RAL 9010
6113010
GK-OT45LGR
2000
Light grey; RAL 7035
6113012
Colour
GK-OT45RW
Item no.
6113010
Length
2000
Colour
Pure white; RAL 9010
GK-OT45LGR
Item no.
6113012
Length
2000
Colour
Light grey; RAL 7035

