Cover, for device installation trunking Rapid 45-2
Type GA-OT45EL
Item no. 6112413
EAN 4012196417933



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking cover for closing the device installation trunking of the Rapid 45-2 GA... series. The 2-piece cover consists of a PVC base profile and an aluminium panel profile.
Note:
For anodised aluminium trunking, covers and fittings, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). The 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Note:
For anodised aluminium trunking, covers and fittings, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). The 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 45 mm |
| Height | 19 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP40 |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 45x2000 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
3,7547 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,7547 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 3,7547 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GA-OT45RW
2000
Pure white; RAL 9010
6112410
GA-OT45EL
2000
aluminium
6112413
Colour
GA-OT45RW
Item no.
6112410
Length
2000
Colour
Pure white; RAL 9010
GA-OT45EL
Item no.
6112413
Length
2000
Colour
aluminium
