Cover for DD mounting/branch piece
Type WAAD 500 DD
Item no. 6231934
EAN 4012196080892



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for wide span add-on tee with pre-mounted turn buckles.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 500 mm |
| Dimension H | 15 mm |
| Dimension R | 500 mm |
Technical data
| Wide-span version | yes |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Number of turn buckles | 6 St. |
| Material thickness | 1,5 mm |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B500mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
23,7752 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 23,7752 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 23,7752 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
WAAD 200 DD
200
1,5
6231922
WAAD 300 DD
300
1,5
6231926
WAAD 400 DD
400
1,5
6231930
WAAD 500 DD
500
1,5
6231934
WAAD 600 DD
600
1,5
6231938
Width
WAAD 200 DD
Item no.
6231922
Width
200
Plate thickness
1,5
WAAD 300 DD
Item no.
6231926
Width
300
Plate thickness
1,5
WAAD 400 DD
Item no.
6231930
Width
400
Plate thickness
1,5
WAAD 500 DD
Item no.
6231934
Width
500
Plate thickness
1,5
WAAD 600 DD
Item no.
6231938
Width
600
Plate thickness
1,5


