Cover for BigBar equipotential busbar
Type 1802 AH 10
Item no. 5015884
EAN 4012195033677



Item no. / Type
Number of connections
Smallest selling unit: 1 piece
1piece
piece
Description
• Complete with all mounting components
• Labellable
• Labellable
Technical data
Technical data
| Number of connections | 10 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 10xM10 |
| Material | Stainless steel 1.4301 |
Environmental Data
2,004 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,004 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,004 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of connections
Item no.
1802 AH 5
5
5015880
1802 AH 10
10
5015884
Number of connections
1802 AH 5
Item no.
5015880
Number of connections
5
1802 AH 10
Item no.
5015884
Number of connections
10


