Cover for articulated bend element FT
Type LGBED 450 FT
Item no. 6226236
EAN 4012196536146



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with sash locks for covering adjustable bends with welded rungs.
Technical data
Dimensions
| Width | 450 mm |
|---|---|
| Dimension B | 450 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Bend (angle) | Adjustable |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Hinged | no |
| Change of direction | Vertical, rising/falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B450 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,0132 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0132 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0132 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LGBED 200 FT
200
1
6226230
LGBED 300 FT
300
1
6226232
LGBED 400 FT
400
1
6226234
LGBED 450 FT
450
1,25
6226236
LGBED 500 FT
500
1,25
6226238
LGBED 600 FT
600
1,25
6226240
LGBED 750 FT
750
1,25
6226242
LGBED 800 FT
800
1,25
6226244
LGBED 900 FT
900
1,25
6226246
LGBED 1000 FT
1000
1,25
6226248
LGBED 1200 FT
1200
1,25
6226252
Width
Plate thickness
LGBED 200 FT
Item no.
6226230
Width
200
Plate thickness
1
LGBED 300 FT
Item no.
6226232
Width
300
Plate thickness
1
LGBED 400 FT
Item no.
6226234
Width
400
Plate thickness
1
LGBED 450 FT
Item no.
6226236
Width
450
Plate thickness
1,25
LGBED 500 FT
Item no.
6226238
Width
500
Plate thickness
1,25
LGBED 600 FT
Item no.
6226240
Width
600
Plate thickness
1,25
LGBED 750 FT
Item no.
6226242
Width
750
Plate thickness
1,25
LGBED 800 FT
Item no.
6226244
Width
800
Plate thickness
1,25
LGBED 900 FT
Item no.
6226246
Width
900
Plate thickness
1,25
LGBED 1000 FT
Item no.
6226248
Width
1000
Plate thickness
1,25
LGBED 1200 FT
Item no.
6226252
Width
1200
Plate thickness
1,25


