Cover for articulated bend element FS
Type LGBED 400 FS
Item no. 6226214
EAN 4012196536092



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with sash locks for covering adjustable bends with welded rungs.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Bend (angle) | Adjustable |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Hinged | no |
| Change of direction | Vertical, rising/falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,4361 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4361 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,4361 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LGBED 200 FS
200
1
6226210
LGBED 300 FS
300
1
6226212
LGBED 400 FS
400
1
6226214
LGBED 500 FS
500
1,25
6226216
LGBED 600 FS
600
1,25
6226218
Width
Plate thickness
LGBED 200 FS
Item no.
6226210
Width
200
Plate thickness
1
LGBED 300 FS
Item no.
6226212
Width
300
Plate thickness
1
LGBED 400 FS
Item no.
6226214
Width
400
Plate thickness
1
LGBED 500 FS
Item no.
6226216
Width
500
Plate thickness
1,25
LGBED 600 FS
Item no.
6226218
Width
600
Plate thickness
1,25


