Cover for add-on tee FT
Type LAAD 500 R3 FT
Item no. 6226338
EAN 4012196536443



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn buckles for covering add-on tee with welded rungs.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Dimension B | 500 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Material thickness | 1,25 mm |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
10,6553 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,6553 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,6553 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LAAD 200 R3 FT
200
1
6226330
LAAD 300 R3 FT
300
1
6226332
LAAD 400 R3 FT
400
1
6226334
LAAD 450 R3 FT
450
1,25
6226336
LAAD 500 R3 FT
500
1,25
6226338
LAAD 600 R3 FT
600
1,25
6226340
LAAD 750 R3 FT
750
1,25
6226342
LAAD 800 R3 FT
800
1,25
6226344
LAAD 900 R3 FT
900
1,25
6226346
LAAD 1000 R3 FT
1000
1,25
6226348
LAAD 1200 R3 FT
1200
1,25
6226352
Width
Plate thickness
LAAD 200 R3 FT
Item no.
6226330
Width
200
Plate thickness
1
LAAD 300 R3 FT
Item no.
6226332
Width
300
Plate thickness
1
LAAD 400 R3 FT
Item no.
6226334
Width
400
Plate thickness
1
LAAD 450 R3 FT
Item no.
6226336
Width
450
Plate thickness
1,25
LAAD 500 R3 FT
Item no.
6226338
Width
500
Plate thickness
1,25
LAAD 600 R3 FT
Item no.
6226340
Width
600
Plate thickness
1,25
LAAD 750 R3 FT
Item no.
6226342
Width
750
Plate thickness
1,25
LAAD 800 R3 FT
Item no.
6226344
Width
800
Plate thickness
1,25
LAAD 900 R3 FT
Item no.
6226346
Width
900
Plate thickness
1,25
LAAD 1000 R3 FT
Item no.
6226348
Width
1000
Plate thickness
1,25
LAAD 1200 R3 FT
Item no.
6226352
Width
1200
Plate thickness
1,25


