Cover for add-on tee FS
Type DFAA 050 FS
Item no. 7132110
EAN 4012196687695



Item no. / Type
7132110 / DFAA 050 FS
Width
50 mm
Plate thickness
1 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for for add-on tee cable tray fitting, type RAA 305 and 605.
Fixing under cable tray cover, no fastening material required.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Dimension B | 50 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Material thickness | 1 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Dimension | B50mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3926 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3926 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3926 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DFAA 050 FS
50
1
7132110
DFAA 050 FS
Item no.
7132110
Width
50
Plate thickness
1

