Cover for add-on tee FS
Type LAAD 400 R3 FS
Item no. 6226314
EAN 4012196536337



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn buckles for covering add-on tee with welded rungs.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension B | 400 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Material thickness | 1 mm |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
11,5276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,5276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,5276 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LAAD 200 R3 FS
200
1
6226310
LAAD 300 R3 FS
300
1
6226312
LAAD 400 R3 FS
400
1
6226314
LAAD 500 R3 FS
500
1,25
6226316
LAAD 600 R3 FS
600
1,25
6226318
Width
Plate thickness
LAAD 200 R3 FS
Item no.
6226310
Width
200
Plate thickness
1
LAAD 300 R3 FS
Item no.
6226312
Width
300
Plate thickness
1
LAAD 400 R3 FS
Item no.
6226314
Width
400
Plate thickness
1
LAAD 500 R3 FS
Item no.
6226316
Width
500
Plate thickness
1,25
LAAD 600 R3 FS
Item no.
6226318
Width
600
Plate thickness
1,25


