Cover for add-on tee FS
Type WAAD 400 FS
Item no. 6231908
EAN 4012196080533



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for wide span add-on tee with pre-mounted turn buckles.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension H | 15 mm |
| Dimension R | 500 mm |
Technical data
| Wide-span version | yes |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Number of turn buckles | 6 St. |
| Material thickness | 1,5 mm |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
20,4782 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 20,4782 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,4782 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
WAAD 200 FS
200
1,5
6231900
WAAD 300 FS
300
1,5
6231904
WAAD 400 FS
400
1,5
6231908
WAAD 500 FS
500
1,5
6231912
WAAD 600 FS
600
1,5
6231916
Width
WAAD 200 FS
Item no.
6231900
Width
200
Plate thickness
1,5
WAAD 300 FS
Item no.
6231904
Width
300
Plate thickness
1,5
WAAD 400 FS
Item no.
6231908
Width
400
Plate thickness
1,5
WAAD 500 FS
Item no.
6231912
Width
500
Plate thickness
1,5
WAAD 600 FS
Item no.
6231916
Width
600
Plate thickness
1,5


