Cover for add-on tee DD
Type RAAD 200 DD
Item no. 6042435
EAN 4012197406851



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for add-on tee fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Dimension B | 200 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 0 St. |
| Material thickness | 0,75 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B200mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | DKS Series, EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,6785 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6785 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6785 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (5)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RAAD 100 DD
100
0,75
6042431
RAAD 150 DD
150
0,75
6042433
RAAD 200 DD
200
0,75
6042435
RAAD 300 DD
300
0,75
6042437
RAAD 400 DD
400
1
6042439
RAAD 500 DD
500
1
6042441
RAAD 600 DD
600
1
6042443
Width
Plate thickness
RAAD 100 DD
Item no.
6042431
Width
100
Plate thickness
0,75
RAAD 150 DD
Item no.
6042433
Width
150
Plate thickness
0,75
RAAD 200 DD
Item no.
6042435
Width
200
Plate thickness
0,75
RAAD 300 DD
Item no.
6042437
Width
300
Plate thickness
0,75
RAAD 400 DD
Item no.
6042439
Width
400
Plate thickness
1
RAAD 500 DD
Item no.
6042441
Width
500
Plate thickness
1
RAAD 600 DD
Item no.
6042443
Width
600
Plate thickness
1
