Cover for add-on tee BKRS, colour-coated
Type DFAAB 300 FSKSGB
Item no. 6049462
EAN 4012197440510



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Unperforated, colour-coated cover with chequer plate for add-on tee fitting for the walkable cable tray system BKRS. Suitable for mounting in indoor areas. To protect the cables against damage and soiling. With pre-marked break-out openings for fastening with turn buckles. Turn buckles not contained in scope of supply.
Technical data
Dimensions
| Length | 378 mm |
|---|---|
| Width | 300 mm |
| Dimension W | 300 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 2 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Cover clamp |
| Dimension | B300mm |
| Surface | PES50-UDS-S - Polyester/Epoxid/Sichtfläche beschichtet-Ultradünnschicht |
| Material | Steel |
| Colour | signal yellow; RAL 1003 |
Downloads
0 selected
Data sheet (1)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
DFAAB 200 FSKSGB
200
6049460
DFAAB 300 FSKSGB
300
6049462
DFAAB 500 FSKSGB
500
6049466
Width
DFAAB 200 FSKSGB
Item no.
6049460
Width
200
DFAAB 300 FSKSGB
Item no.
6049462
Width
300
DFAAB 500 FSKSGB
Item no.
6049466
Width
500
