Cover for add-on tee, BKRS
Type DFAA BKRS 400 FS
Item no. 6049425
EAN 4012197309763



Item no. / Type
6049425 / DFAA BKRS 400 FS
Width
946 mm
Plate thickness
2 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Unperforated cover with chequer plate for add-on tee fitting for BKRS walkable cable tray system. Suitable for mounting in indoor areas. To protect the cables against damage and soiling. With pre-marked break-out openings for fastening with turn buckles. Turn buckles not contained in scope of supply.
Technical data
Dimensions
| Length | 286 mm |
|---|---|
| Width | 946 mm |
| Height | 16 mm |
| Dimension B | 400 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Number of turn buckles | 0 St. |
| Material thickness | 2 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
13,2513 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,2513 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 13,2513 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DFAA BKRS 400 FS
946
2
6049425
DFAA BKRS 400 FS
Item no.
6049425
Width
946
Plate thickness
2
