Cover for add-on tee A4
Type RAAD 300 A4
Item no. 6042477
EAN 4012197407155



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for add-on tee fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension B | 300 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 0 St. |
| Material thickness | 0,75 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B300mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | RKSM Series, SKSM Series, SKS Series |
Environmental Data
1,2443 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2443 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2443 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RAAD 100 A4
100
0,75
6042471
RAAD 150 A4
150
0,75
6042473
RAAD 200 A4
200
0,75
6042475
RAAD 300 A4
300
0,75
6042477
RAAD 400 A4
400
1
6042479
RAAD 500 A4
500
1
6042481
RAAD 600 A4
600
1
6042483
Width
Plate thickness
RAAD 100 A4
Item no.
6042471
Width
100
Plate thickness
0,75
RAAD 150 A4
Item no.
6042473
Width
150
Plate thickness
0,75
RAAD 200 A4
Item no.
6042475
Width
200
Plate thickness
0,75
RAAD 300 A4
Item no.
6042477
Width
300
Plate thickness
0,75
RAAD 400 A4
Item no.
6042479
Width
400
Plate thickness
1
RAAD 500 A4
Item no.
6042481
Width
500
Plate thickness
1
RAAD 600 A4
Item no.
6042483
Width
600
Plate thickness
1
