Cover for add-on tee A2
Type RAAD 100 A2
Item no. 6042451
EAN 4012197406950



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for add-on tee fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Dimension B | 100 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 0 St. |
| Material thickness | 0,75 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B100mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,6637 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6637 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6637 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RAAD 100 A2
100
0,75
6042451
RAAD 150 A2
150
0,75
6042453
RAAD 200 A2
200
0,75
6042455
RAAD 300 A2
300
0,75
6042457
RAAD 400 A2
400
1
6042459
RAAD 500 A2
500
1
6042461
RAAD 600 A2
600
1
6042463
Width
Plate thickness
RAAD 100 A2
Item no.
6042451
Width
100
Plate thickness
0,75
RAAD 150 A2
Item no.
6042453
Width
150
Plate thickness
0,75
RAAD 200 A2
Item no.
6042455
Width
200
Plate thickness
0,75
RAAD 300 A2
Item no.
6042457
Width
300
Plate thickness
0,75
RAAD 400 A2
Item no.
6042459
Width
400
Plate thickness
1
RAAD 500 A2
Item no.
6042461
Width
500
Plate thickness
1
RAAD 600 A2
Item no.
6042463
Width
600
Plate thickness
1
