Cover for 90° vertical bend, rising, FT
Type DBV 100 S FT
Item no. 7131710
EAN 4012196222216



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for all rising vertical bends.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical rising |
| Fastening type | Cover clamp |
| ROHS-conformant | yes |
| Dimension | B100mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0892 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0892 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0892 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 100 S FT
100
0,75
7131710
DBV 200 S FT
200
0,75
7131712
DBV 300 S FT
300
0,75
7131714
DBV 400 S FT
400
0,75
7131716
Width
DBV 100 S FT
Item no.
7131710
Width
100
Plate thickness
0,75
DBV 200 S FT
Item no.
7131712
Width
200
Plate thickness
0,75
DBV 300 S FT
Item no.
7131714
Width
300
Plate thickness
0,75
DBV 400 S FT
Item no.
7131716
Width
400
Plate thickness
0,75
