Cover for 90° vertical bend, rising, FS
Type DBV 300 S FS
Item no. 7130817
EAN 4012195047612



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for all rising vertical bends.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical rising |
| Fastening type | Cover clamp |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,7225 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7225 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7225 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 100 S FS
100
0,75
7130805
DBV 150 S FS
150
0,75
7130809
DBV 200 S FS
200
0,75
7130813
DBV 300 S FS
300
0,75
7130817
DBV 400 S FS
400
0,75
7130821
DBV 500 S FS
500
0,75
7130825
DBV 600 S FS
600
0,75
7130829
Width
DBV 100 S FS
Item no.
7130805
Width
100
Plate thickness
0,75
DBV 150 S FS
Item no.
7130809
Width
150
Plate thickness
0,75
DBV 200 S FS
Item no.
7130813
Width
200
Plate thickness
0,75
DBV 300 S FS
Item no.
7130817
Width
300
Plate thickness
0,75
DBV 400 S FS
Item no.
7130821
Width
400
Plate thickness
0,75
DBV 500 S FS
Item no.
7130825
Width
500
Plate thickness
0,75
DBV 600 S FS
Item no.
7130829
Width
600
Plate thickness
0,75

