Cover for 90° vertical bend, rising, DD
Type DBV 300 S DD
Item no. 7131514
EAN 4012195874393



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for all rising vertical bends.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical rising |
| Fastening type | Cover clamp |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,3502 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3502 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3502 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 100 S DD
100
0,75
7131508
DBV 150 S DD
150
0,75
7131509
DBV 200 S DD
200
0,75
7131510
DBV 300 S DD
300
0,75
7131514
DBV 400 S DD
400
0,75
7131518
DBV 500 S DD
500
0,75
7131524
DBV 600 S DD
600
0,75
7131527
Width
DBV 100 S DD
Item no.
7131508
Width
100
Plate thickness
0,75
DBV 150 S DD
Item no.
7131509
Width
150
Plate thickness
0,75
DBV 200 S DD
Item no.
7131510
Width
200
Plate thickness
0,75
DBV 300 S DD
Item no.
7131514
Width
300
Plate thickness
0,75
DBV 400 S DD
Item no.
7131518
Width
400
Plate thickness
0,75
DBV 500 S DD
Item no.
7131524
Width
500
Plate thickness
0,75
DBV 600 S DD
Item no.
7131527
Width
600
Plate thickness
0,75

