Cover for 90° vertical bend, rising, A4
Type DBV 300 S A4
Item no. 7130924
EAN 4012195886518



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for all rising vertical bends.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical rising |
| Fastening type | Cover clamp |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
5,9987 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,9987 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,9987 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 100 S A4
100
0,75
7130920
DBV 200 S A4
200
0,75
7130922
DBV 300 S A4
300
0,75
7130924
DBV 400 S A4
400
0,75
7130926
DBV 500 S A4
500
0,75
7130928
DBV 600 S A4
600
0,75
7130930
Width
DBV 100 S A4
Item no.
7130920
Width
100
Plate thickness
0,75
DBV 200 S A4
Item no.
7130922
Width
200
Plate thickness
0,75
DBV 300 S A4
Item no.
7130924
Width
300
Plate thickness
0,75
DBV 400 S A4
Item no.
7130926
Width
400
Plate thickness
0,75
DBV 500 S A4
Item no.
7130928
Width
500
Plate thickness
0,75
DBV 600 S A4
Item no.
7130930
Width
600
Plate thickness
0,75

