Cover for 90° vertical bend, falling, FS
Type DBV 60 150 F FS
Item no. 7130856
EAN 4012195047698



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for falling vertical bends of side height 60 mm.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 150 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical, falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B150mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,1082 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1082 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1082 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 60 100 F FS
100
0,75
7130852
DBV 60 150 F FS
150
0,75
7130856
DBV 60 200 F FS
200
0,75
7130860
DBV 60 300 F FS
300
0,75
7130864
DBV 60 400 F FS
400
0,75
7130868
DBV 60 500 F FS
500
0,75
7130872
DBV 60 600 F FS
600
0,75
7130876
Width
DBV 60 100 F FS
Item no.
7130852
Width
100
Plate thickness
0,75
DBV 60 150 F FS
Item no.
7130856
Width
150
Plate thickness
0,75
DBV 60 200 F FS
Item no.
7130860
Width
200
Plate thickness
0,75
DBV 60 300 F FS
Item no.
7130864
Width
300
Plate thickness
0,75
DBV 60 400 F FS
Item no.
7130868
Width
400
Plate thickness
0,75
DBV 60 500 F FS
Item no.
7130872
Width
500
Plate thickness
0,75
DBV 60 600 F FS
Item no.
7130876
Width
600
Plate thickness
0,75

