Cover for 90° vertical bend, falling, DD
Type DBV 60 300 F DD
Item no. 7131640
EAN 4012195874607



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for falling vertical bends of side height 60 mm.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical, falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B300mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,0693 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0693 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,0693 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 60 100 F DD
100
0,75
7131632
DBV 60 150 F DD
150
0,75
7131634
DBV 60 200 F DD
200
0,75
7131636
DBV 60 300 F DD
300
0,75
7131640
DBV 60 400 F DD
400
0,75
7131644
DBV 60 500 F DD
500
0,75
7131648
DBV 60 600 F DD
600
0,75
7131652
Width
DBV 60 100 F DD
Item no.
7131632
Width
100
Plate thickness
0,75
DBV 60 150 F DD
Item no.
7131634
Width
150
Plate thickness
0,75
DBV 60 200 F DD
Item no.
7131636
Width
200
Plate thickness
0,75
DBV 60 300 F DD
Item no.
7131640
Width
300
Plate thickness
0,75
DBV 60 400 F DD
Item no.
7131644
Width
400
Plate thickness
0,75
DBV 60 500 F DD
Item no.
7131648
Width
500
Plate thickness
0,75
DBV 60 600 F DD
Item no.
7131652
Width
600
Plate thickness
0,75

