Cover for 90° vertical bend 85, falling, DD
Type DBV 85 100 F DD
Item no. 7131672
EAN 4012195874676



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for falling vertical bends of side height 85 mm.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical, falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B100mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,6056 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6056 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6056 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 85 100 F DD
100
0,75
7131672
DBV 85 200 F DD
200
0,75
7131676
DBV 85 300 F DD
300
0,75
7131680
DBV 85 400 F DD
400
0,75
7131684
DBV 85 500 F DD
500
0,75
7131688
DBV 85 600 F DD
600
0,75
7131692
Width
DBV 85 100 F DD
Item no.
7131672
Width
100
Plate thickness
0,75
DBV 85 200 F DD
Item no.
7131676
Width
200
Plate thickness
0,75
DBV 85 300 F DD
Item no.
7131680
Width
300
Plate thickness
0,75
DBV 85 400 F DD
Item no.
7131684
Width
400
Plate thickness
0,75
DBV 85 500 F DD
Item no.
7131688
Width
500
Plate thickness
0,75
DBV 85 600 F DD
Item no.
7131692
Width
600
Plate thickness
0,75

