Cover for 90° vertical bend 60, falling, A2
Type DBV 60 200 F A2
Item no. 7130954
EAN 4012195886259



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for falling vertical bends of side height 60 mm.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical, falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
4,9623 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,9623 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,9623 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 60 100 F A2
100
0,75
7130952
DBV 60 200 F A2
200
0,75
7130954
DBV 60 300 F A2
300
0,75
7130956
DBV 60 400 F A2
400
0,75
7130958
DBV 60 500 F A2
500
0,75
7130960
DBV 60 600 F A2
600
0,75
7130962
Width
DBV 60 100 F A2
Item no.
7130952
Width
100
Plate thickness
0,75
DBV 60 200 F A2
Item no.
7130954
Width
200
Plate thickness
0,75
DBV 60 300 F A2
Item no.
7130956
Width
300
Plate thickness
0,75
DBV 60 400 F A2
Item no.
7130958
Width
400
Plate thickness
0,75
DBV 60 500 F A2
Item no.
7130960
Width
500
Plate thickness
0,75
DBV 60 600 F A2
Item no.
7130962
Width
600
Plate thickness
0,75

