Cover for 90° vertical bend 110, falling, FS
Type DBV 110 400 F FS
Item no. 7131042
EAN 4012195712077



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for falling vertical bends of side height 110 mm.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Vertical, falling |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B400mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
3,2134 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2134 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DBV 110 100 F FS
100
0,75
7131030
DBV 110 150 F FS
150
0,75
7131032
DBV 110 200 F FS
200
0,75
7131034
DBV 110 300 F FS
300
0,75
7131038
DBV 110 400 F FS
400
0,75
7131042
DBV 110 500 F FS
500
0,75
7131046
DBV 110 600 F FS
600
0,75
7131052
Width
DBV 110 100 F FS
Item no.
7131030
Width
100
Plate thickness
0,75
DBV 110 150 F FS
Item no.
7131032
Width
150
Plate thickness
0,75
DBV 110 200 F FS
Item no.
7131034
Width
200
Plate thickness
0,75
DBV 110 300 F FS
Item no.
7131038
Width
300
Plate thickness
0,75
DBV 110 400 F FS
Item no.
7131042
Width
400
Plate thickness
0,75
DBV 110 500 F FS
Item no.
7131046
Width
500
Plate thickness
0,75
DBV 110 600 F FS
Item no.
7131052
Width
600
Plate thickness
0,75

