Cover for 90° bend FT
Type BD 90 600 R5 FT
Item no. 6239269
EAN 4012196882687



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn buckles for covering 90° cable ladder bends.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Dimension B | 600 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B600mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
50,9542 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 50,9542 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 50,9542 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
BD 90 200 R5 FT
200
1,5
6239261
BD 90 300 R5 FT
300
1,5
6239263
BD 90 400 R5 FT
400
1,5
6239265
BD 90 500 R5 FT
500
1,5
6239267
BD 90 600 R5 FT
600
1,5
6239269
Width
BD 90 200 R5 FT
Item no.
6239261
Width
200
Plate thickness
1,5
BD 90 300 R5 FT
Item no.
6239263
Width
300
Plate thickness
1,5
BD 90 400 R5 FT
Item no.
6239265
Width
400
Plate thickness
1,5
BD 90 500 R5 FT
Item no.
6239267
Width
500
Plate thickness
1,5
BD 90 600 R5 FT
Item no.
6239269
Width
600
Plate thickness
1,5
