Cover for 90° bend FT
Type LBD 90 450 R3 FT
Item no. 6226016
EAN 4012196534685



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn buckles for covering 90° cable ladder bends with welded rungs.
Technical data
Dimensions
| Width | 450 mm |
|---|---|
| Dimension B | 450 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B450 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
22,3425 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,3425 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,3425 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LBD 90 200 R3 FT
200
1
6226010
LBD 90 300 R3 FT
300
1
6226012
LBD 90 400 R3 FT
400
1
6226014
LBD 90 450 R3 FT
450
1,25
6226016
LBD 90 500 R3 FT
500
1,25
6226018
LBD 90 600 R3 FT
600
1,25
6226020
LBD 90 750 R3 FT
750
1,25
6226022
LBD 90 800 R3 FT
800
1,25
6226024
LBD 90 900 R3 FT
900
1,25
6226026
LBD 90 1000 R3FT
1000
1,25
6226028
LBD 90 1200 R3FT
1200
1,25
6226032
Width
Plate thickness
LBD 90 200 R3 FT
Item no.
6226010
Width
200
Plate thickness
1
LBD 90 300 R3 FT
Item no.
6226012
Width
300
Plate thickness
1
LBD 90 400 R3 FT
Item no.
6226014
Width
400
Plate thickness
1
LBD 90 450 R3 FT
Item no.
6226016
Width
450
Plate thickness
1,25
LBD 90 500 R3 FT
Item no.
6226018
Width
500
Plate thickness
1,25
LBD 90 600 R3 FT
Item no.
6226020
Width
600
Plate thickness
1,25
LBD 90 750 R3 FT
Item no.
6226022
Width
750
Plate thickness
1,25
LBD 90 800 R3 FT
Item no.
6226024
Width
800
Plate thickness
1,25
LBD 90 900 R3 FT
Item no.
6226026
Width
900
Plate thickness
1,25
LBD 90 1000 R3FT
Item no.
6226028
Width
1000
Plate thickness
1,25
LBD 90 1200 R3FT
Item no.
6226032
Width
1200
Plate thickness
1,25


