Cover for 90° bend DD
Type WDBRL 90 20 DD
Item no. 6231527
EAN 4012196504015



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for wide span 90° bend with pre-mounted turn buckles.
As the connector is mounted from the outside, the fitting cover is 300 mm shorter than the corresponding fitting. This must be considered when installing the track elements.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 200 mm |
| Dimension H | 15 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Number of turn buckles | 7 St. |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
8,5294 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,5294 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,5294 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
WDBRL 90 20 DD
200
1
6231527
WDBRL 90 30 DD
300
1
6231535
WDBRL 90 40 DD
400
1
6231543
WDBRL 90 50 DD
500
1
6231551
WDBRL 90 60 DD
600
1
6231578
Width
WDBRL 90 20 DD
Item no.
6231527
Width
200
Plate thickness
1
WDBRL 90 30 DD
Item no.
6231535
Width
300
Plate thickness
1
WDBRL 90 40 DD
Item no.
6231543
Width
400
Plate thickness
1
WDBRL 90 50 DD
Item no.
6231551
Width
500
Plate thickness
1
WDBRL 90 60 DD
Item no.
6231578
Width
600
Plate thickness
1


