Cover for 90° bend BKRS FS
Type DFB90 BK E 3 FS
Item no. 6049363
EAN 4012197522155



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° branch with walkable cable trays. Suitable for self-created corners with 45° mitre cuts in connection with the corner connector REV. With pre-mounted turn buckle for fastening. With tray widths > 300 mm a cover support should be mounted.
Technical data
Dimensions
| Width | 300 mm |
|---|
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 555x55x15 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DFB90 BK E 1 FS
100
2
6049360
DFB90 BK E 2 FS
200
2
6049361
DFB90 BK E 3 FS
300
2
6049363
DFB90 BK E 4 FS
400
2
6049364
DFB90 BK E 5 FS
500
2
6049365
DFB90 BK E 6 FS
600
2
6049366
Width
DFB90 BK E 1 FS
Item no.
6049360
Width
100
Plate thickness
2
DFB90 BK E 2 FS
Item no.
6049361
Width
200
Plate thickness
2
DFB90 BK E 3 FS
Item no.
6049363
Width
300
Plate thickness
2
DFB90 BK E 4 FS
Item no.
6049364
Width
400
Plate thickness
2
DFB90 BK E 5 FS
Item no.
6049365
Width
500
Plate thickness
2
DFB90 BK E 6 FS
Item no.
6049366
Width
600
Plate thickness
2
