Cover for 90° bend, BKRS, chequered, FS
Type DFB90 BK RE 1 FS
Item no. 6049352
EAN 4012197522032



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° branch with walkable cable trays. Suitable for self-created corners with 45° mitre cuts in connection with the corner connector REV. With pre-mounted turn buckles for fastening; chequered for increased slip resistance. With tray widths > 300 mm a cover support should be mounted.
Technical data
Dimensions
| Width | 100 mm |
|---|
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 355x355x15 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DFB90 BK RE 1 FS
100
2
6049352
DFB90 BK RE 3 FS
300
2
6049354
DFB90 BK RE 4 FS
400
2
6049355
DFB90 BK RE 6 FS
600
2
6049357
DFB90 BK RE 5 FS
500
2
6049356
DFB90 BK RE 2 FS
200
2
6049353
Width
DFB90 BK RE 1 FS
Item no.
6049352
Width
100
Plate thickness
2
DFB90 BK RE 3 FS
Item no.
6049354
Width
300
Plate thickness
2
DFB90 BK RE 4 FS
Item no.
6049355
Width
400
Plate thickness
2
DFB90 BK RE 6 FS
Item no.
6049357
Width
600
Plate thickness
2
DFB90 BK RE 5 FS
Item no.
6049356
Width
500
Plate thickness
2
DFB90 BK RE 2 FS
Item no.
6049353
Width
200
Plate thickness
2
