Cover for 90° bend A4
Type LBD 90 600 R3 A4
Item no. 6226078
EAN 4012196534937



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover with turn buckles for covering 90° cable ladder bends with welded rungs.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Dimension B | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B600 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
71,451 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 71,451 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 71,451 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
LBD 90 200 R3 A4
200
1
6226070
LBD 90 300 R3 A4
300
1
6226072
LBD 90 400 R3 A4
400
1
6226074
LBD 90 500 R3 A4
500
1,25
6226076
LBD 90 600 R3 A4
600
1,25
6226078
Width
Plate thickness
LBD 90 200 R3 A4
Item no.
6226070
Width
200
Plate thickness
1
LBD 90 300 R3 A4
Item no.
6226072
Width
300
Plate thickness
1
LBD 90 400 R3 A4
Item no.
6226074
Width
400
Plate thickness
1
LBD 90 500 R3 A4
Item no.
6226076
Width
500
Plate thickness
1,25
LBD 90 600 R3 A4
Item no.
6226078
Width
600
Plate thickness
1,25


