Cover for 90° bend
Type LTS DFB DD
Item no. 6074952
EAN 4012195453482



Item no. / Type
6074952 / LTS DFB DD
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 90° bend.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 50 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Bend (angle) | 90° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 50x50x1,0 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | LTS Series |
Environmental Data
0,6035 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6035 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6035 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LTS DFB DD
6074952
LTS DFB DD
Item no.
6074952

