Cover for 45° bend DD
Type DFB 45 200 DD
Item no. 7131844
EAN 4012196252732



Item no. / Type
7131844 / DFB 45 200 DD
Width
200 mm
Plate thickness
1 mm
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for 45° bend with pre-mounted turn buckle.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 200 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 3 St. |
| Bend (angle) | 45° |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | B200mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,4963 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4963 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4963 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
DFB 45 200 DD
200
1
7131844
DFB 45 200 DD
Item no.
7131844
Width
200
Plate thickness
1

