Cover, double, rectangular
Type ZA 60-DV
Item no. 2003823
EAN 4012196863976



Item no. / Type
2003823 / ZA 60-DV
Length
145 mm
Width
75 mm
Height
2 mm
Colour
White
Smallest selling unit: 5 piece
5piece
piece
Description
Rectangular cover for double flush-mounted and cavity wall box. With drill holes, retractable screws.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Width | 75 mm |
| Height | 2 mm |
Technical data
| Halogen-free | yes |
|---|---|
| With bolts | no |
| Fastening type | Screw-on lid |
| Shape | Rectangular |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Dimension | 145x75x2 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | White |
| Product series | WIN Series |
Environmental Data
0,0915 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0915 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0915 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
ZA 60-DV
145
75
2
White
2003823
ZA 60-DV
Item no.
2003823
Length
145
Width
75
Height
2
Colour
White

