Cover, cross-over FS
Type RKD 400 FS
Item no. 7027806
EAN 4012197408459



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for cross-over fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Dimension B | 400 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Number of turn buckles | 0 St. |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B400mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
7,8993 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,8993 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,8993 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RKD 100 FS
100
0,75
7027800
RKD 200 FS
200
0,75
7027802
RKD 300 FS
300
0,75
7027804
RKD 400 FS
400
1
7027806
RKD 500 FS
500
1
7027808
RKD 600 FS
600
1
7027810
Width
Plate thickness
RKD 100 FS
Item no.
7027800
Width
100
Plate thickness
0,75
RKD 200 FS
Item no.
7027802
Width
200
Plate thickness
0,75
RKD 300 FS
Item no.
7027804
Width
300
Plate thickness
0,75
RKD 400 FS
Item no.
7027806
Width
400
Plate thickness
1
RKD 500 FS
Item no.
7027808
Width
500
Plate thickness
1
RKD 600 FS
Item no.
7027810
Width
600
Plate thickness
1
