Cover, cross-over DD
Type RKD 100 DD
|Item no. 7027840
|EAN 4012197408510



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for cross-over fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Dimension B | 100 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 0,75 mm |
| Number of turn buckles | 0 St. |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B100mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | DKS Series, EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
1,9238 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9238 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9238 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RKD 100 DD
100
0,75
7027840
RKD 200 DD
200
0,75
7027842
RKD 300 DD
300
0,75
7027844
RKD 400 DD
400
1
7027846
RKD 500 DD
500
1
7027848
RKD 600 DD
600
1
7027850
Width
Plate thickness
RKD 100 DD
Item no.
7027840
Width
100
Plate thickness
0,75
RKD 200 DD
Item no.
7027842
Width
200
Plate thickness
0,75
RKD 300 DD
Item no.
7027844
Width
300
Plate thickness
0,75
RKD 400 DD
Item no.
7027846
Width
400
Plate thickness
1
RKD 500 DD
Item no.
7027848
Width
500
Plate thickness
1
RKD 600 DD
Item no.
7027850
Width
600
Plate thickness
1
