Cover, cross-over 600 A4
Type RKD 600 A4
Item no. 7027890
EAN 4012197408732



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for cross-over fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Dimension B | 600 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Number of turn buckles | 0 St. |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B600mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | RKSM Series, SKSM Series, SKS Series |
Environmental Data
37,3303 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 37,3303 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 37,3303 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RKD 100 A4
100
0,75
7027880
RKD 200 A4
200
0,75
7027882
RKD 300 A4
300
0,75
7027884
RKD 400 A4
400
1
7027886
RKD 500 A4
500
1
7027888
RKD 600 A4
600
1
7027890
Width
Plate thickness
RKD 100 A4
Item no.
7027880
Width
100
Plate thickness
0,75
RKD 200 A4
Item no.
7027882
Width
200
Plate thickness
0,75
RKD 300 A4
Item no.
7027884
Width
300
Plate thickness
0,75
RKD 400 A4
Item no.
7027886
Width
400
Plate thickness
1
RKD 500 A4
Item no.
7027888
Width
500
Plate thickness
1
RKD 600 A4
Item no.
7027890
Width
600
Plate thickness
1
