Cover, cross-over 500 A2
Type RKD 500 A2
Item no. 7027868
EAN 4012197408992



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for cross-over fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Dimension B | 500 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1 mm |
| Number of turn buckles | 0 St. |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B500mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
24,8869 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 24,8869 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,8869 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RKD 100 A2
100
0,75
7027860
RKD 200 A2
200
0,75
7027862
RKD 300 A2
300
0,75
7027864
RKD 400 A2
400
1
7027866
RKD 500 A2
500
1
7027868
RKD 600 A2
600
1
7027870
Width
Plate thickness
RKD 100 A2
Item no.
7027860
Width
100
Plate thickness
0,75
RKD 200 A2
Item no.
7027862
Width
200
Plate thickness
0,75
RKD 300 A2
Item no.
7027864
Width
300
Plate thickness
0,75
RKD 400 A2
Item no.
7027866
Width
400
Plate thickness
1
RKD 500 A2
Item no.
7027868
Width
500
Plate thickness
1
RKD 600 A2
Item no.
7027870
Width
600
Plate thickness
1
