Cover clip, universal trunking
Type RK-K1117
Item no. 6156207
EAN 4012196543199



Item no. / Type
6156207 / RK-K1117
Smallest selling unit: 2 piece
2piece
piece
Description
Cover clip for fixing the covers of the universal trunking. These are required to prevent the covers from sagging.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 166 mm |
| Height | 120 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Self-extinguishing | no |
| With equipotential bonding | no |
| ROHS-conformant | yes |
| Dimension | 166x120mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | WDK |
Environmental Data
0,3506 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3506 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3506 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
RK-K1117
6156207
RK-K1117
Item no.
6156207

