Cover clip OK-K 45
Type OK-K 45
|Item no. 6116116
|EAN 4012196176236



Item no. / Type
6116116 / OK-K 45
Cover width
45 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Cover clip for better and easier cable routing in the Rapid 45 device installation trunking.
Technical data
Dimensions
| Length | 15 mm |
|---|---|
| Width | 50 mm |
| Height | 18,4 mm |
Technical data
| Ceiling mounting | no |
|---|---|
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK08 |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | Rapid 45® |
Environmental Data
0,027 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,027 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,027 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover width
Item no.
OK-K 45
45
6116116
OK-K 45
Item no.
6116116
Cover width
45

