Cover clip for WDK trunking, trunking width 60 mm
Type 2370 60
Item no. 6022995
EAN 4012196023776



Item no. / Type
6022995 / 2370 60
Dimension b
24,8 mm
Dimension a
48,8 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Cover clip for better and easier laying of lines in the WDK trunking.
The cover clip is locked on one side and moved forward. This provides an opening of 30°, making cable routing very easy.
The cover clip is locked on one side and moved forward. This provides an opening of 30°, making cable routing very easy.
The cover clip can be moved along the entire length of the trunking.
Technical data
Dimensions
| Length | 24,8 mm |
|---|---|
| Width | 48,8 mm |
| Dimension b | 24,8 mm |
| Dimension a | 48,8 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Self-extinguishing | yes |
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK04 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Cover width | 60 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60mm |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | WDK |
Environmental Data
0,0235 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0235 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0235 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Item no.
2370 60
24,8
48,8
6022995
2370 60
Item no.
6022995
Dimension b
24,8
Dimension a
48,8

