Cover clip for WDK trunking, trunking width 170 mm
Type 2370 170
Item no. 6023541
EAN 4012196026296



Item no. / Type
6023541 / 2370 170
Dimension b
36 mm
Dimension a
156,7 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Cover clip for better and easier laying of lines in the WDK trunking.
The cover clip is locked on one side and moved forward. This provides a 30° opening, meaning that cable routing is very simple.
From trunking widths of 110 mm, the cover clips can also be used as a mounting aid.
The cover clip is locked on one side and moved forward. This provides a 30° opening, meaning that cable routing is very simple.
From trunking widths of 110 mm, the cover clips can also be used as a mounting aid.
The cover fixing device can be moved along the entire length of the trunking.
Technical data
Dimensions
| Length | 36 mm |
|---|---|
| Width | 156,7 mm |
| Dimension b | 36 mm |
| Dimension a | 156,7 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Self-extinguishing | yes |
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK04 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Cover width | 170 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 170mm |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | WDK |
Environmental Data
0,1057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1057 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Item no.
2370 170
36
156,7
6023541
2370 170
Item no.
6023541
Dimension b
36
Dimension a
156,7
