Cover BRA OT FW 80 EL
Type BRA OT 80 FW EL
Item no. 6133268
EAN 4012196735334



Item no. / Type
6133268 / BRA OT 80 FW EL
Width
79 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for closing the flat angle of the Signa Style device installation trunking.
Technical data
Dimensions
| Length | 280 mm |
|---|---|
| Width | 79 mm |
| Height | 14 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| Version for | Smooth |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 14x80x280 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | Signa Style |
Environmental Data
2,5191 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5191 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,5191 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
BRA OT 80 FW EL
79
6133268
BRA OT 80 FW EL
Item no.
6133268
Width
79

