Cover BRA OT AE 80
Type BRA OT 80 AE EL
Item no. 6133266
EAN 4012196735310



Item no. / Type
6133266 / BRA OT 80 AE EL
Width
79 mm
Colour
aluminium
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for closing the external corner of the Signa Style device installation trunking.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 79 mm |
| Height | 14 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 14x80x200 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | Signa Style |
Environmental Data
2,4686 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4686 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4686 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
BRA OT 80 AE EL
79
aluminium
6133266
BRA OT 80 AE EL
Item no.
6133266
Width
79
Colour
aluminium

