Cover BKS 80 OT
Type BKS 80OT verz
Item no. 6133190
EAN 4012196726790


Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Cover for closing the SIGNO BS device installation trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 78 mm |
| Height | 7 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Cover mounting type | Internal |
| Version for | Smooth |
| Dimension | 7x78x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Antibacterial treatment | no |
Downloads
0 selected
Data sheet (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BKS 80OT verz
2000
zinc
6133190
BKS 80OT rws
2000
Pure white; RAL 9010
6133191
Colour
BKS 80OT verz
Item no.
6133190
Length
2000
Colour
zinc
BKS 80OT rws
Item no.
6133191
Length
2000
Colour
Pure white; RAL 9010
