Cover, angle-adjustable bend DD
Type RBD W 500 DD
Item no. 6037550
EAN 4012197407711



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for angle-adjustable bend fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash locks and through attachment of the section cover. Suitable for all side heights.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 2 St. |
| Bend (angle) | Adjustable |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Hinged | no |
| Change of direction | Horizontal |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B100mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Product series | EKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
11,7971 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,7971 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,7971 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RBD W 100 DD
100
0,75
6037540
RBD W 150 DD
150
0,75
6037542
RBD W 200 DD
200
0,75
6037544
RBD W 300 DD
300
0,75
6037546
RBD W 400 DD
400
1
6037548
RBD W 500 DD
500
1
6037550
RBD W 600 DD
600
1
6037552
Width
Plate thickness
RBD W 100 DD
Item no.
6037540
Width
100
Plate thickness
0,75
RBD W 150 DD
Item no.
6037542
Width
150
Plate thickness
0,75
RBD W 200 DD
Item no.
6037544
Width
200
Plate thickness
0,75
RBD W 300 DD
Item no.
6037546
Width
300
Plate thickness
0,75
RBD W 400 DD
Item no.
6037548
Width
400
Plate thickness
1
RBD W 500 DD
Item no.
6037550
Width
500
Plate thickness
1
RBD W 600 DD
Item no.
6037552
Width
600
Plate thickness
1
