Cover adapter
Type GAD OTA
Item no. 6115975
EAN 4012195914495



Item no. / Type
6115975 / GAD OTA
Length
29 mm
Colour
Graphite black; RAL 9011
Smallest selling unit: 5 piece
5piece
piece
Description
Cover adapter for mounting on trunking bases and fittings of the GAD and Rapid IBIS design device installation trunking series. The cover adapter can be pushed into a guide on the base and is used to accept the trunking cover and keep it at the desired spacing. It is also used for bundled cable exits and can be moved into the lengthwise direction. A maximum spacing of 500 mm between the cover adapters must be maintained.
Technical data
Dimensions
| Length | 29 mm |
|---|---|
| Width | 80 mm |
| Height | 25 mm |
Technical data
| Ceiling mounting | no |
|---|---|
| With equipotential bonding | no |
| ROHS-conformant | yes |
| Dimension | 25x80x29 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Antibacterial treatment | no |
| Product series | GAD |
Environmental Data
0,0258 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0258 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0258 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GAD OTA
29
Graphite black; RAL 9011
6115975
GAD OTA
Item no.
6115975
Length
29
Colour
Graphite black; RAL 9011

